您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
Standard steel die sets - ISO standard - 2 plates - 2 pillars
Mandelli
STANDARD STEEL DIE SETS - ISO STANDARD
Bases with 2 plates ISO
Powered by
CAD模型選擇
{mandelli/iso_piastre_basi/base_2piastre/iso_base_2piastre_acd_asmtab.prj},{NB=ISO A660IEP(32)(125-0)121Z},{IDNR=},{TYPE=A},{SIZE=660},{A=400},{B=250},{C1=48},{C2=38},{COL=IEP},{L1=125},{L2=0.000},{DD=32},{DD2=32},{DD1=30},{BS=121},{BSX=121,122,123,131,132,133,141,142,143,151,152,153},{CM=Z},{W=69.0},{PPATH=iso_base_2piastre_acd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C1
[mm]
C2
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
AAXB
a x B
ⁿ/ₐ
BBXA
b x A
ⁿ/ₐ
CCXA
c x A
ⁿ/ₐ
W
Weight
[kg]
G1
Pillar-bush
ⁿ/ₐ
G2
Bush-cage
ⁿ/ₐ
ISO A 601 IEP 121 Z
601
125
125
28
23
20
19
15 x 125
70 x 125
15 x 125
7.0
SP 3020
ISO 430
ISO A 602 IEP 121 Z
602
125
125
28
28
20
19
15 x 125
70 x 125
15 x 125
7.7
SP 3020
ISO 430
ISO A 603 IEP 121 Z
603
125
125
38
28
20
19
15 x 125
70 x 125
15 x 125
8.9
SP 3020
ISO 430
ISO A 604 IEP 121 Z
604
160
125
28
23
20
19
50 x 125
70 x 160
15 x 160
8.8
SP 3020
ISO 430
ISO A 605 IEP 121 Z
605
160
125
28
28
20
19
50 x 125
70 x 160
15 x 160
9.6
SP 3020
ISO 430
ISO A 606 IEP 121 Z
606
160
125
38
28
20
19
50 x 125
70 x 160
15 x 160
11.2
SP 3020
ISO 430
ISO A 607 IEP 121 Z
607
160
160
28
23
20
19
50 x 160
105 x 160
50 x 160
11.0
SP 3020
ISO 430
ISO A 608 IEP 121 Z
608
160
160
28
28
20
19
50 x 160
105 x 160
50 x 160
12.0
SP 3020
ISO 430
ISO A 609 IEP 121 Z
609
160
160
38
28
20
19
50 x 160
105 x 160
50 x 160
14.0
SP 3020
ISO 430
ISO A 610 IEP 121 Z
610
200
125
28
23
20
19
90 x 125
70 x 200
15 x 200
10.8
SP 3020
ISO 430
ISO A 611 IEP 121 Z
611
200
125
28
28
20
19
90 x 125
70 x 200
15 x 200
11.8
SP 3020
ISO 430
ISO A 612 IEP 121 Z
612
200
125
38
28
20
19
90 x 125
70 x 200
15 x 200
13.7
SP 3020
ISO 430
ISO A 613 IEP 121 Z
613
200
160
33
28
25
24
72 x 160
96 x 200
32 x 200
16.4
SP 3020
ISO 430
ISO A 614 IEP 121 Z
614
200
160
33
33
25
24
72 x 160
96 x 200
32 x 200
17.6
SP 3020
ISO 430
ISO A 615 IEP 121 Z
615
200
160
48
38
25
24
72 x 160
96 x 200
32 x 200
22.6
SP 3020
ISO 430
ISO A 616 IEP 121 Z
616
200
200
33
28
25
24
72 x 200
136 x 200
72 x 200
20.2
SP 3020
ISO 430
ISO A 617 IEP 121 Z
617
200
200
33
33
25
24
72 x 200
136 x 200
72 x 200
21.8
SP 3020
ISO 430
ISO A 618 IEP 121 Z
618
200
200
48
38
25
24
72 x 200
136 x 200
72 x 200
28.0
SP 3020
ISO 430
ISO A 619 IEP 121 Z
619
250
125
33
28
25
24
122 x 125
61 x 250
-
16.0
SP 3020
ISO 430
ISO A 620 IEP 121 Z
620
250
125
33
33
25
24
122 x 125
61 x 250
-
17.3
SP 3020
ISO 430
ISO A 621 IEP 121 Z
621
250
125
48
38
25
24
122 x 125
61 x 250
-
22.1
SP 3020
ISO 430
ISO A 622 IEP 121 Z
622
250
160
33
28
25
24
122 x 160
96 x 250
32 x 250
20.2
SP 3020
ISO 430
ISO A 623 IEP 121 Z
623
250
160
33
33
25
24
122 x 160
96 x 250
32 x 250
21.8
SP 3020
ISO 430
ISO A 624 IEP 121 Z
624
250
160
48
38
25
24
122 x 160
96 x 250
32 x 250
28.0
SP 3020
ISO 430
ISO A 625 IEP 121 Z
625
250
200
33
28
25
24
132 x 200
136 x 250
72 x 250
25.0
SP 3020
ISO 430
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處